??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BOS 2K-PS-RE10-00,2-S75
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 2K-PS-RE10-00,2-S75
VERF
Availability
no more available
BC
Order code
BOS0101
TC
Artikelbezeichnung
BOS 2K-PS-RE10-00,2-S75
PX
Product view
42233_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Through-beam sensors;Diffuse and through-beam sensors
W
Gewicht
0.03800 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 2K, Dimension = 7.6 x 25.1 x 13 mm, Interface = PNP normally open (NO), Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor (receiver), Light type = LED, red light, Range = 0...1.2 m, Connection = Cable with connector, M8x1-Male, 4-pin, 0.20 m, Housing material = ABS, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, WEEE
CAE
EPlan
Previews
Embedded user actions